Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-K-Multi NPT - Cable glands for special applications
Bill of material
HSK-K-Multi 1.597.1001.70
AG
Thread
1" NPT
FR
Colour
GL
19 mm
H
39 mm
SW
42 mm
ABD
Number of holes x d
BN
Order No.
1.597.1001.70
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices